Catalog navigation
All catalogs
CAD model selection
    VDL 1.02 - 4-D RADIUS BEND 83° (97°)
    2/3/25
    VDL 1.03 - 4-D RADIUS BEND 90°
    2/3/25
    VDL 1.05/1.06 - BEND 90°
    2/3/25
    VDL 1.10 - S-BEND
    2/3/25
    VDL 1.13 - 4-D RADIUS BEND 45°
    2/3/25
    VDL 1.14 - BEND 15°
    2/3/25
    VDL 1.15/1.16 - BEND 45°
    2/3/25
    VDL 1.17 - BEND 30°
    2/3/25
    VDL 1.19 - BEND 22.5°
    2/3/25
    VDL 1.20/1.23 - SOCKET
    2/3/25
    VDL 1.30 - REDUCING SOCKET
    2/3/25
    VDL 1.40 - ADAPTOR NIPPLE
    2/3/25
    VDL 2.01 - TEE 90°
    2/3/25
    VDL 2.03 - REDUCING TEE 90°
    2/3/25
    VDL 2.05 - TEE 90°
    2/3/25
    VDL 2.07 - TEE 90°
    2/3/25
    VDL 2.08 - TEE 45°
    2/3/25
    VDL 2.09 A - Y-ELBOW
    2/3/25
    VDL 2.09 B - Y-BEND
    2/3/25
    VDL 2.20 - BEND 90°
    2/3/25
    VDL 2.25 - ELBOW 90°
    2/3/25
    VDL 2.26 - ELBOW 90°
    2/3/25
    VDL 2.28 - ELBOW 90°
    2/3/25
    VDL 2.29 - ELBOW 90°
    2/3/25
    VDL 2.30 - ELBOW 45°
    2/3/25
    VDL 2.32 - ELBOW 45°
    2/3/25
    VDL 2.35/2.40 - ELBOW 90°
    2/3/25
    VDL 2.50 - CROSS
    2/3/25
    VDL 3.05 - REDUCING BUSH
    2/3/25
    VDL 3.10 - REDUCING BUSH
    2/3/25
    VDL 3.11 - REDUCING BUSH
    2/3/25
    VDL 3.15 - ADAPTOR NIPPLE
    2/3/25
    VDL 3.20 - ADAPTOR NIPPLE
    2/3/25
    VDL 3.25 - ADAPTOR SOCKET
    2/3/25
    VDL 3.26 - ADAPTOR SOCKET
    2/3/25
    VDL 3.27 - ADAPTOR SOCKET
    2/3/25
    VDL 3.28 - ADAPTOR SOCKET
    2/3/25
    VDL 3.30 - ADAPTOR NIPPLE
    2/3/25
    VDL 3.35 A - NIPPLE
    2/3/25
    VDL 3.35 B - NIPPLE
    2/3/25
    VDL 3.40 - SCREWCAP
    2/3/25
    VDL 3.45 - PLUG
    2/3/25
    VDL 3.55 - CAP
    2/3/25
    VDL 3.57 A - HOSE NOZZLE
    2/3/25
    VDL 3.57 B - HOSE NOZZLE
    2/3/25
    VDL 3.57 C - HOSE NOZZLE
    2/3/25
    VDL 3.60 - ADAPTOR UNION
    2/3/25
    VDL 3.63 - PVC-PE ADAPTOR UNION
    2/3/25
    VDL 3.65 - ADAPTOR UNION
    2/3/25
    VDL 3.68 - ADAPTOR UNION WITH O-RING
    2/3/25
    VDL 3.70 - ADAPTOR UNION
    2/3/25
    VDL 3.72 A - BACKING FLANGE
    2/3/25
    VDL 3.72 C - FLANGE ADAPTOR
    2/3/25
    VDL 3.72 D - FLANGE ADAPTOR
    2/3/25
    VDL 3.73 - FIXED FLANGE
    2/3/25
    VDL 3.74 - BLANK FLANGE
    2/3/25
    VDL 3.77 - END PART
    2/3/25
    VDL 3.90 - SOCKET
    2/3/25
    VDL 3.92 - REDUCING SOCKET INSERT
    2/3/25
    VDL 3.95 - VICTAULIC® TRANSITION SOCKET
    2/3/25
    VDL 5.10 - 3/3 UNION
    2/3/25
    VDL 5.14 - 2/3 UNION
    2/3/25
    VDL 5.15 - 2/3 UNION
    2/3/25
    VDL 5.16 A - TABLE DUTCH WITH CLAMPING NUT
    2/3/25
    VDL 5.16 A/B - TABLE DUTCH WITH CLAMPING NUT
    PIPING
    2/3/25
    VDL 5.17 - TANK CONNECTOR
    2/3/25
    VDL 5.18 - TANK CONNECTOR WITH UNION PART
    2/3/25
    VDL 5.24 - FILLING BLOCK
    2/3/25
    VDL 5.25 - TUBE CLIP
    2/3/25
    VDL 5.26 - TUBE CLAMP
    6/17/25
    VDL 6.00 - BALL-VALVE FOR SUBSTRATE
    2/3/25
    VDL 6.01 - LABORATORY BALL VALVE
    2/3/25
    VDL 6.02 - LABORATORY BALL VALVE
    2/3/25
    VDL 6.05 - BALL VALVE TYPE:EID
    2/3/25
    VDL 6.06 - BALL VALVE TYPE:EID
    2/3/25
    VDL 6.10 - BALL VALVE TYPE:EID
    2/3/25
    VDL 6.14 - BALL VALVES ISO TOP
    2/3/25
    VDL 6.15 - BALL VALVE TYPE: DIL
    2/3/25
    VDL 6.16 - BALL VALVE TYPE: DIL
    2/3/25
    VDL 6.20 - BALL VALVE TYPE: DID
    2/3/25
    VDL 6.24 - UNION NUT BALL VALVE
    2/3/25
    VDL 6.26 - COLLAR SOLVENT SOCKET
    2/3/25
    VDL 6.30 - COLLAR FEMALE THREADED
    2/3/25
    VDL 6.32 - COLLAR MALE THREADED
    2/3/25
    VDL 6.60 - CHECKVALVE
    2/3/25
    VDL 6.61 - CHECKVALVE
    2/3/25
    VDL 6.70 - BUTTERFLY VALVE
    6/17/25
    VDL 6.76 - KIT FOR BUTTERFLY VALVE
    6/17/25
    VDL 6.78 - BUTTERFLY VALVE
    6/17/25
    VDL 6.80 - SLIDE VALVE
    2/3/25
    VDL 6.80 - SLIDE VALVE
    2/3/25
    VDL 6.80 1 - SLIDE VALVE
    2/3/25
    VDL 6.82 - SLIDE VALVE
    6/17/25
    VDL 6.85 - SLIDE VALVE
    2/3/25
    VDL 6.90 - SLIDE VALVE
    2/3/25
    VDL 8.11 - PVC NUT
    2/3/25
    VDL 8.20 - UNION NUT
    2/3/25
    VDL 8.25 - COLLAR
    2/3/25
  • powered by
    3Dfindit
    The visual search engine for 3D CAD, CAE and BIM models
Location of catalog vendor
Select a country to see the local offices