User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Description
BALL VALVE TYPE: DIL
Company
VDL
CNSORDERNO
Order number
6.15.110
D1
Diameter
110
D2
Diameter
215.5
D3
Diameter
90
Z1
Length
184.0
Z2
Height
161
C
Length
307
DN
Diameter
100
PN
Nominal pressure
10
TYPE
Type
B
CNSQUANTITY
Packing number
1
CNSMASSEXACT
Weight
7056
INFO
Datasheet
PDF
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices